- SMC Home
- Products
- Fittings Tubing Speed Controls
- Check Valve
- Pilot Check Valve
- ASP-X369 Pilot Operated Valve
- ASP-X369 Speed Control Valve with Pilot Operated Check Valve
ASP-X369, Speed Control Valve with Pilot Operated Check Valve
ASP-X369 is a variant of the ASP series of speed controller with pilot operated check valve that is simply the pilot check function. It is designed to be directly mounted to the device that is being controlled. The pressure inlet is a One-touch connection for installation convenience
- Compact design with One-touch pressure connection
- Four body sizes available with threaded connections from 1/8" to 1/2"
- Body can be rotated for optimal position (not for contiuous oscillation)
- Inch and metric models available
- 145 psi (1.0 MPa) max. operating pressure