- SMC Home
- Products
- Pneumatic Actuators
- Clamps Pneumatic Operated
- CKZ3N NAAMS Power Clamp Cylinder
- CKZ3N Aluminum Body NAAMS Power Clamp Cylinder
CKZ3N, Aluminum Body NAAMS Power Clamp Cylinder
CKZ3N power clamp conforms to the NAAMS standard. The improved design reduced weight by up to 39% with aluminum body. The rounded cover design and release button with minimal protrusion, reduce weld spatter accumulation. The arm opening angle ranges from 15° to 135° and can be easily changed by replacing the stopper body. Available in 50 and 63 bore sizes.
- Complies with NAAMS standard (CKZ3N)
- 9 opening angles: 15, 30, 45, 60, 75, 90, 105, 120, 135
- 75 types of arm variations (CKZ3N)
- Metal cover and metal switch cassette options available
- Optional manual handle operator (X2568) available