- SMC Home
- Products
- Electric Actuators
- AC Servo Rod
- Rod
- LEY63 Electric Actuator High Output Rod AC Servo
LEY63, Electric Actuator, High Output Rod, AC Servo
The LEY63 rod is exclusively available with a 400W AC servo motor, available with incremental or absolute encoder. 4 ball screw pitch options assist in optimizing force and speed. LEY63 also offers an IP65 option. Optional drivers include pulse input and various communication protocols including Ethernet.
- IP5x or IP65 (option “P”)
- Maximum work load: 200 kg (horizontal); 115 kg (vertical)(T motor spec, top/parallel mount)
- Maximum pushing force: 1910 N
- Maximum stroke: 800mm
- Positioning repeatability: ±0.02mm, ±0.01mm (high precision option)
- Encoder resolution: 17-bit (S motor), 22-bit (T motor), 20-bit (V motor)
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.