- SMC Home
- Products
- Sensors Switches Controllers
- Air Flow Sensors
- Integrated Display
- PF2M7 Digital Air Flow Sensor with IO-Link 2-Color Display IP40 001-200 Lpm
PF2M7, Digital Air Flow Sensor with IO-Link, 2-Color Display, IP40, 0.01-200 Lpm
PF2M7 is a digital flow sensor compatible with air, nitrogen, argon or carbon dioxide. PF2M7 refreshes the legacy PFM7 with several enhancements. The thermal sensor is protected in a bypass flow path to reduce contact with moisture and contaminants, avoiding accuracy deterioration and damage. Dimensions and weight have been reduced, especially beneficial when installed on moving tooling. Finally, current consumption has been reduced by 36%. The LCD 4-digit display can be red or green, changing when a set point is reached. Options include cable connector type, a manual flow adjustment valve, and panel or bracket mounts. Push to connect fittings or threaded ports align the fluid supply line in a straight configuration, or from the rear/bottom. Output options include two switch signals, one switch with an analog signal, or IO-Link. PF2M7 is IP40 rated, and meets RoHS and CE standards.
- Flow ranges (lpm): 0.01-1, 0.02-2, 0.05-5, 0.1-10, 0.3-25, 0.5-50, 1-100, 2-200
- Fitting sizes (mm): Rc1/8, NPT1/8, G1/8, Rc1/4, NPT1/4, ø4, ø6, ø8, ø1/4
- Rated pressure range (MPa): -0.07 to 0.75
- Output options: IO-Link, NPN/PNP, 1-5V, 0-10V, 4-20mA
- Accuracy: ±3% F.S.
- Repeatability: ±1% F.S.
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery