- SMC Home
- Products
- Sensors Switches Controllers
- Liquid Flow Sensors Switches
- Sensors
- Integrated Display
- PF3W7 Digital Water Flow Sensor 2-Screen 3-Color Display IP65 05-250 Lpm
PF3W7, Digital Water Flow Sensor, 2-Screen 3-Color Display, IP65, 0.5-250 Lpm
PF3W is a digital flow sensor that constantly monitors water or coolant flow. PF3W refreshes the design and operating performance of the legacy PF2W model. The body is up to 40% smaller in volume, and requires shorter straight piping for improved installation flexibility. The upgraded 2-screen, 3-color numerical display rotates in both CW and CCW directions, offering improved visibility in a range of orientations. Two outputs are available, including two switch signals, or a switch and analog signal. Options include a mounting bracket, flow adjustment valve and temperature sensor to monitor flow and temperature simultaneously. PF3W is grease-free, IP65 rated, and C-UL-US, CE and RoHS compliant.
- Flow ranges (lpm): 0.5-4, 2-16, 5-40, 10-100, 50-250
- Port sizes (Rc, NPT, G): 3/8, 1/2, 3/4, 1, 1-1/4, 1-1/2 (flow range dependent)
- Temperature rating: 0-90°C
- Output options: NPN/PNP, 1-5V, 4-20mA
- Accuracy: ±3% F.S.
- Repeatability: ±2% F.S.
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Mounting Kits for Multi-Axis Systems
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.