- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- SY Solenoid Valve
- SY 3000 Series
- SY3000 Plug-in Connector Connecting Base Types 10 11 12
- SS5Y3-10S 3000 Series Manifold for Series EX250 Integrated I-O Serial Transmission System IP67
SS5Y3-10S, 3000 Series Manifold for Series EX250 Integrated (I/O) Serial Transmission System (IP67)
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- Plug-in connector connecting base
- Side ported
- Available with external pilot
- One-touch fittings