- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- SY Solenoid Valve
- SY Accessories
- SY Spacer Assembly SUP-EXH SUP Stop Double Check
SY, Spacer Assembly, SUP/EXH, SUP Stop, Double Check
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- SUP spacer: supply different pressure to output port of specific station
- EXH spacer: separate valve exhaust for the installed station
- SUP Stop valve spacer: Used to shut off air supply to individual valves
- Double Check spacer: Used to hold intermediate position of a cylinder for a long period
- Includes connector gasket, base gasket and mounting screws for installation