- SMC Home
- Products
- Airline Equipment
- Air Management System
- Residual Pressure Relief 3-Port Solenoid Valve
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
VP*46E-X660/X661, 3-Port Solenoid Valve, Residual Pressure Relief
The VP*E-X660/X661 series isolation (residual pressure relief) valves facilitate the Air Management System putting the machine in isolation mode for a longer-term idle state. This eliminates constant losses due to leaks in the downstream equipment. The soft option is recommended when using the AR*S series standby regulator for controlled pressurization of the system.
- Provides long term system isolation
- Soft start option for controlled system initialization
- N.C. and N.O. configurations available