- SMC Home
- Products
- Pneumatic Actuators
- Actuator Accessories
- Speed Controllers
- AS w-Built-in One-touch Fitting
AS (w/Built-in One-touch Fitting)
Using SMC speed controllers with built in one-touch fittings minimizes installation time, reduces mounting height and enables a more compact machine design. These speed controllers allow the body to be rotated to facilitate simple installation. Available in thread sizes from M3 to 1/2 in both inch (NPT) and metric R(PT) and with tube sizes from 3.2mm to 12mm OD (metric) and 1/8 to 1/2 OD (inch) and with optional elbow and universal style (increased flexibility) and meter in and meter out, these flow controls are designed to meet most applications.
Push Lock Type
The AS speed controller variants with push lock allow for easy locking of the flow rate setting without a tool.
AS-FS With Indicator
The AS-FS speed controller variants with indicator window allow for numerical verification of flow rate setting.
In-line Type
AS speed controller in-line variants saves space with direct mounting horizontal to the airline.