VBAT
The VBAT series tanks are designed to directly mate with VBA boosters to add a reservoir of higher pressure air to the system. With such a reservoir of high pressure air, the booster is able to charge the system during periods of low demand. Available in carbon or stainless steel, the tanks are available in four sizes from 5 to 38 liters in capacity. Models are available to meet various regional pressure vessel regulations.
VBAT-X105, Air Tank, ASME Stamped
The VBAT-X105 tanks are ASME UM stamped for use in countries such as the US and Canada who base their pressure vessel laws on ASME Section VIII, Division 1 Boiler and Pressure Vessel code. These units include an ASME V1 stamped pressure relief valve.
- Tank capacity: 5, 10, 20, or 38 liters
- Material: carbon steel (SS400) or stainless steel (SUS304)
- Connection ports: Rc (PT) or NPT
- Pressure rating: 290 psi
- All models come with CRN stamp for Canada
VBAT, Air Tank, CE Certified
The VBAT-Q tanks are CE certified for use in Europe and other countries that require compliance wtih the European Pressure Equipment Directive (PED). These units include a CE marked pressure relief valve and a drain valve.
- Tank capacity: 5, 10, 20, or 38 liters
- Material: carbon steel (SS400)
- Connection ports: Rc (PT) or G
- Pressure rating: 290 psi (5, 10 liter), 145 psi (20, 38 liter)
VBAT, Air Tank (Japanese Market)
The standard VBAT tanks are built to comply with Japanese pressure vessel regulations and can also be used in regions without more stringent requirements.
- Tank capacity: 5, 10, 20, 38 liters
- Material: carbon steel (SS400) or stainless steel (SUS304)
- Connection ports: Rc (PT)
- Pressure rating: 290 psi (5, 10 liter), 145 psi (20, 38 liter)
- CE marked pressure relief valve (optional)
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Mounting Kits for Multi-Axis Systems
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery