- SMC Home
- Products
- Process Gas Equipment
- Process Gas Pressure Regulators
- Pressure Reducing
- Manual Adjust
- AK Pressure Reducing Manual Adjust Regulator
- AK1200 Single Stage Regulator for General Applications High Flow Tied-diaphragm
AK1200, Single Stage Regulator for General Applications, High Flow (Tied-diaphragm)
Series AK regulator was designed for general use in a wide variety of applications. The series is available in single or two stage models, with low to high flow capacities. Some AK regulator models offer a tied-diaphragm design. Available options include Hastelloy® internals for corrosion resistance, panel installation, and a variety of pressure gauges in psig/bar or MPa units.
- High inlet pressure: Standard, max. 1700 psig (11.7 MPs); HR, (option) max. 3000 psig (20.7 MPa)
- Flow capacity: Standard to 800 slpm; HF (option) to 1000 slpm; FC (option) to 1500 slpm
- Body material: Stainless steel and brass available
- Hastelloy® internals available for corrosion resistance
- Tied-diaphragm design
- Point of use and source cylinder applications