- SMC Home
- Products
- Process Gas Equipment
- Process Gas Pressure Regulators
- Pressure Reducing
- Manual Adjust
- AK Pressure Reducing Manual Adjust Regulator
- AK1700 Two Stage Regulator for General Applications Low Flow Tied-diaphragm
AK1700, Two Stage Regulator for General Applications, Low Flow (Tied-diaphragm)
Series AK regulator was designed for general use in a wide variety of applications. The series is available in single or two stage models, with low to high flow capacities. Some AK regulator models offer a tied-diaphragm design. Available options include Hastelloy® internals for corrosion resistance, panel installation, and a variety of pressure gauges in psig/bar or MPa units.
- High inlet pressure type: max. 3500 psig (24.1 MPa)
- Flow capacity on standard unit to 30 slpm
- Body material: stainless steel or brass
- Two stage regulation minimizes supply pressure effect
- Tied-diaphragm design