- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Round Body Repairable
- CG1 Round Body Repairable Actuator
- CDG1Y-Z Smooth Air Cylinder Double Acting Single Rod
C(D)G1Y-Z, Smooth Air Cylinder, Double Acting. Single Rod
Series CG1Y smooth acting, single rod, double acting air cylinder has 8 bore sizes and can meet application need where low pressure or low speed is required. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.
- Minimum operating pressure: 0.01 to 0.02 (MPa)
- Double acting, single rod
- Bore sizes: 20, 25, 32, 40, 50, 63, 80, 100 (mm)
- Standard stroke: 25, 50, 75, 100, 125, 150, 200, 250, 300 (mm)