- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Standard Linear Actuators
- CS1 Large Bore Tie Rod Actuator
- CS1 Air Cylinder Double Acting
CS1, Air Cylinder, Double Acting
Series CS1 air and air/hydro cylinder double acting version of SMC's largest bore cylinder. This series is available in bore sizes up to 300mm and stroke lengths up to 2400mm. Additionally, the CS1 can be ordered auto-switch capable. Other options include, large bore sizes up to 300mm, various mounting configurations, cushion for noise damping.
- Double acting, single rod and double rod
- Non-Lube type, Lube type and Air/Hydro type
- Bore sizes: 125mm to 300mm
- Strokes up to 2400mm available
- Seven mounting styles available
- Auto switch capable