- SMC Home
- Products
- Pneumatic Actuators
- Rotary Actuators
- Vane Type Rotary Actuator
- Vane Type Metric Specifications
- CRB Vane Type Rotary Actuator
- CRB-B-CRB-C Rotary Actuator With Vertical Auto Switch Unit and Angle Adjustment Unit
CRB*-B/CRB*-C, Rotary Actuator With Vertical Auto Switch Unit and Angle Adjustment Unit
Series CRB rotary actuator is available in 10, 15, 20, 30, and 40 bore. The CRB series is available in either 90°, 180°, and 270° rotation angle in single vane, 90°, and 100° rotation angle in double vane configuration. The lightweight design features a compact body with a built-in angle adjuster unit and auto switch unit. Rotating angle can be easily checked using the chamfered position of the shaft. The new integrated auto switch unit is compatible with D-M9 type auto switches. Comes with external angle adjust unit (-B) or external angle adjust unit and vertical auto switch unit.
- Same side piping, wiring, and angle adjustment
- Easy-to-adjust start and end position angle adjustment bolts (±10°)
- Compatible mounting with CRB2 series auto switch units
- RoHS compliant