- SMC Home
- Products
- Pneumatic Actuators
- Rodless Actuators
- Rodless Cylinder Magnetically Coupled
- Rodless Cylinder - Magnetically Coupled - Direct Mount
- Rodless Cylinder CY3R-Z Magnetically Coupled Direct Mount w-Switch Rail
Rodless Cylinder, CY3R-Z, Magnetically Coupled, Direct Mount w/Switch Rail
The CY3R-Z Rodless Cylinder - Magnetically Coupled uses industrial strength magnets located in the piston and external carriage to form a single unit that will travel when actuated with air pressure. The CY3R-Z series has resin based lube retainers installed on the dust seal to more evenly distribute lubricant for a reduction in minimum operating pressure. 70% longer wear rings will distribute a side load over a larger contact area for improved bearing performance. Please note the CY3R-Z must be used with an external guide to support the load.
- Bore sizes: 6, 10, 15, 20, 25, 32, 40, 50, 63 mm
- Stroke lengths: 50, 100, 150, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800, 900, 1000, 1200, 1500, 2000 mm
- Minimum operating pressure: 0.12 ~ 0.16 MPa (17 ~ 23 psi)
- Direct mount type
- Speed: 50 ~ 500 mm/sec
- Auto switch capable
- Options include: High Speed, 1500 mm/sec. (X160), Hard Chrome Plating (X322)
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.