- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- JSY Compact Solenoid Valve
- JSY3000-P EX600 64 Station Electro-pneumatic regulator integrated-type manifold
- JSY3000-P Electro-pneumatic regulator integrated-type manifold 64 Station Compatible with EX600
JSY3000-P, Electro-pneumatic regulator integrated-type manifold, 64 Station Compatible, with EX600
JSY-P is a compact 128 input SI unit capable manifold. It utilizes EX600 with Profinet, Ethernet/IP, or EtherCAT. The manifold can control 64 double solenoid or 128 single solenoid valves at one time. Manifold blocks come in sets of four with internal wiring. It also allows up to four electro-pneumatic regulators to be added.
- Solenoid valves and electro-pneumatic regulators can be connected to the same manifold.
- Equipment integration allows for the centralized management of control and wiring as well as reduced wiring.
- Valve stations and Number of outputs: For 4 to 64 stations and up to 128 points
- Stations are only available in multiples of 4.
- I/O unit stations: Max. 8 stations