- SMC Home
- Products
- Sensors Switches Controllers
- Water Flow Control
- FC3W Flow Controller for Water IO-Link or Analog I-O
FC3W, Flow Controller for Water, IO-Link or Analog I/O
FC3W is a flow controller for water between 0-50°C. A motor driven adjustable flow valve works together with feedback from a Karman vortex flow sensor to establish a flow rate corresponding to an analog input signal. When a single water supply source is divided into multiple lines, the flow rate between lines can be inconsistent. FC3W controllers can adjust flow on each line to a constant rate. Power, control, and error status LEDs confirm operation. The device is also grease free and IP65 rated. Please be aware that FC3W does not include a flow shutoff feature. Pair the controller with a VXZ 2-port solenoid valve to stop flow for any reason. Meets CE, UKCA and RoHS certifications.
- Flow (lpm): 4, 16, 40
- Port sizes (Rc): 3/8, 1/2, 3/4
- Operating pressure (MPa): 0.2-0.4
- Power supply: 24 VDC
- I/O signals: IO-Link, 1-5 or 0-10 VDC, 4-20mA
- Accuracy: ±5%F.S.
- Response time: ≤10s
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Leak Detector
- Air Dryers Main Line Filters
- Fittings Tubing & Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.