Fluid Process
Optimize your fluid handling processes with advanced valves and pumps engineered for performance, reliability, and control. Transferring media like water, steam, and oil, our solutions are designed to meet the demands of modern industrial environments. Pumps deliver consistent, efficient fluid movement across a wide range of flow rates and pressures, while precision-engineered valves provide accurate flow control, shutoff, and system protection.
Whether your application requires corrosion-resistant materials, high-pressure capability, or contamination-free operation, our fluid process portfolio offers versatile configurations to support your system requirements. Ideal for industries such as chemical processing, food and beverage, water treatment, and manufacturing, these components help improve system efficiency, reduce downtime, and ensure long-term operational reliability.
With a focus on durability, compact design, and easy integration, our valves and pumps enable smarter fluid management—keeping your processes running smoothly and efficiently.
Valves-General Purpose
Solenoid control valves are good for general purpose use. Direct acting poppet valves available in normally closed and normally open varieties. Available in a varietey of materials including resin, aluminum, brass and stainless steel.
Valves Steam/Heated Water
Direct air and solenoid operated 2 and 3 port valves can be used with a wide variety of fluids. The manifolds are available in a common SUP style or individual SUP style (for vacuum use). The VXA31/32 series manifold is individually ported. Valves for both are easily replaced without changing existing piping.
Valves & Pumps, Chemicals/Pure Water
Solenoid valve is designed for special applications like air, gas, steam, water and oil. The VXK includes a Y type strainer installed inside the body to remove foreign materials mixed in fluids before they enter the actuating part of the valve (armature), as well as preventing the flow of foreign materials to downstream equipment. The VXH is high pressure capable of a maximum operating pressure is 2.0 MPa.
Valves Coolant
Coolant solenoid valve provides the perfect solution for high speed machining and is available as solenoid or air operated. Features like a scraper, squeeze seal, grease channel and dry bearing construction, increases the valves service life.
Valves Dust Collector
Dust collector, 2 port solenoid valve has large port sizes and the flange and flange body type. These are designed with low noise construction and has the option of a silencer.
Valves Color Change
VCC series 2/3 port air operated valves are applicable for water/chemical base paint in cleaning solvent and air.
Valves Specialized Application
2-port solenoid valve was designed for special applications like air, gas, steam, water and oil.
Process Pumps
Fluid process pumps are designed specifically to meet industry demands, SMC's series diaphragm pumps are constructed to be used with using high purity chemicals. Our pumps are lightweight, compact, high flow rate solution to meet the most demanding needs.
Industrial Filters
Industrial filters series offers a variety of elements that can be selected according to the filtration conditions and are suitable for high flow rate filtration
Water Equipment
When straining and regulation of small water lines is required, SMC's water regulator and strainer can be used to prepare your lines.
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 way valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- air management system
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories