- SMC Home
- Products
- Secondary Battery
- Modular FRL-Pressure Control Equipment
- Secondary Battery Pressure Gauges
- G46-SRA-BPressure GaugeClean Regulator w-Limit Indicator OD 42
G46-SRA/B,Pressure Gauge,Clean Regulator w/Limit Indicator (O.D. 42)
SMC offers a variety of pressure gauges including general purpose, oil-free/external parts copper-free with limit indicator, clean series and a pressure gauge with a pressure switch. Pressure ranges vary from 0 to 1.5MPa, depending on the selected gauge. Panel mounting is possible.
- Pressure gauge for clean regulator w/limit indicator
- O.D: ø42
- Back side thread
- Indication precision ±3% F.S. (full span)
- Pressure range: 0 to 1.0MPa
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
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables