HF2A-CG5, Stainless Steel Cylinder, Non-Adjustable Air Cushion, For Food Manufacturing and Process Application

The HF2A-CG5 series features all stainless steel external components (SUS304), ensuring excellent resistance to corrosion and wear from frequent washdowns and exposure to cleaning fluids.

HF2A-CG5 features a clean design, enhanced scraper (material: blue FKM), lube retainer, NSF-H1 grease and mounting interchangeability with current CG5 series. Its enhanced construction delivers 4 times better durability in environments where water droplets and moisture are a constant presence. HF2A-CG5 also features non-adjustable air cushion providing smooth stopping at the end of stroke and remove the need to adjust air cushion.

  • Double Acting, Single Rod All Stainless Steel Cylinder
  • Bore Size: 20, 25, 32, 40
  • Mounting interchangeable with CG5-S series
  • 4x better durability in environments with water droplet exposure
  • Non-Adjustable Air Cushion for consistent end-of-stroke operation
HF2A-CG5, Stainless Steel Cylinder, Non-Adjustable Air Cushion, For Food Manufacturing and Process Application
New
Configuration Options
  
 
Copy Configuration Number

Product Options

List updates based on your most recent configuration changes.
Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Mounting Configuration Status
Type Configuration Status
Bore Size Configuration Status
Thread Configuration Status
Seal Material Configuration Status
Stroke Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate