- SMC Home
- Products
- Industrial Chillers
- Low GWP Chillers
- HRLF Air Cooled Dual Channel Chiller for Lasers Low GWP Refrigerant
HRLF, Air Cooled Dual Channel Chiller for Lasers, Low GWP Refrigerant
The HRLF is a temperature control device featuring two independent cooling channels in one package. This thermo chiller is designed to cool the optical head and oscillator of a laser processing system. Considerable space savings can be realized compared to a two chiller solution. All operations can be managed from a single touch panel. The heating function uses waste heat from the refrigerant discharge instead of a separate electric heater to improve efficiency and reliability. The HRLF is copper free and suitable for DI water, including a DI filter and electrical conductivity control kit. Additional standard features include a 5µm particle filter, earth leakage breaker, and casters for mobility. New, lower-GWP refrigerants meet EU, EPA, and CARB requirements for 2026.
- Cooling capacity, kW: CH1(oscillator) = 19 (200), 26 (300), 37 (400); CH2 (optical system) = 1
- Power Supply: 380-415VAC (50/60 Hz) or 460-480VAC (60 Hz), 3-phase
- Temperature set range: CH1 = 5 to 35°C, CH2 = 10 to 40°C
- Temperature stability: CH1 = ±0.1°C, CH2 = ±0.5°C
- Refrigerants: 200 - R454C (GWP = 146); 300, 400 - R32 (GWP = 675)
- Communication: IO-Link (300, 400); contact/analog I/O; Serial RS-232C/RS-485; Ethernet Modbus
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories