- SMC Home
- Products
- Chillers
- Low GWP Chillers
- HRZC SEMI Standard Double Inverter Chiller CO2 Refrigerant
HRZC, SEMI Standard Double Inverter Chiller, CO2 Refrigerant
HRZC is a water-cooled recirculating chiller for high technology sectors which employs CO2 as a refrigerant. CO2 is the benchmark refrigerant with a GWP of 1, complying with current and future US and EU regulations with the least environmental impact. CO2 is non-toxic, non-flammable, and enables air transport of the chiller. DC inverters on the compressor and pump save operating energy. Front panel includes ventilation intake, emergency shutoff switch, LCD operation panel, and 30A breaker with handle. Rear panel includes water and circulating fluid connections, drain and fluid fill ports, power connections and a ventilation exhaust fan. Casters with brakes allow easy relocation as necessary.
- Cooling capacity kW: 2, 4, 8, 10
- Circulating Fluid: Fluorinert™ or GALDEN® (fluorinated); 60% ethylene glycol; water
- Temperature range setting: -10 to 90°C or 10 to 60°C (see catalog for conditions)
- Temperature stability: ±0.1°C (fluctuating heat load); ±0.02°C (stable heat load)
- Power supply requirement: 3-phase 200 VAC (50Hz) or 3-phase 200~208 VAC (60Hz)
- Standards: CE, UKCA, UL, RoHS, SEMI S2, S8, F47
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.