- SMC Home
- Products
- Industrial Chillers
- Benchtop Precision Chiller
- INR-244-832 Compact Thermoelectric Chiller Low Temperature Air Cooled
INR-244-832, Compact Thermoelectric Chiller, Low Temperature, Air Cooled
The INR-244-832 compact chiller use a Peltier thermoelectric device, rather than a refrigeration circuit, to extract heat from the cooling loop. This 150W capacity chiller has a next-generation design with a footprint 80% smaller than the HEC-A chiller with similar capacity. Volume is 88% less, and weight is 70% lighter as well. Note however that capacity is lower to accommodate the lower set point. With its compact size and 45 dBA low-noise operation, its presence is non-intrusive and compatible in any lab space. The chiller is self-contained with Peltier regulation, fan cooled heat exchanger, pump, coolant tank and power supply. The dustproof filter is replaceable. The user interface includes a 2-color, 2-line display with 11-segment alpha-numeric characters for easy readabiltiy, as well as 8 LEDs for detailed status at a glance. 4 input buttons allow access to set points and data screens.
- Cooling capacity: 150W
- Heating capacity: 380W
- Dimensions: 140mm x 160mm x 240mm
- Temperature range setting: 4 to 60°C
- Temperature stability: ±0.03°C or better depending on load stability
- Power supply requirement: 24 VDC ±10%
- Circulating fluid: Tap water or ethylene glycol solution (20% or less)
- Standards: CE/UKCA, UL, RoHS
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Actuators With Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuators For Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Secondary Battery for Air Management System
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories