- SMC Home
- Products
- Sensors Switches Controllers
- Positive Pressure Sensors
- Positive Pneumatic Sensors
- Pneumatic Sensors Integrated Display
- ISE20B-S Digital Pressure Sensor Integrated M12 Connection
ISE20B-S, Digital Pressure Sensor, Integrated M12 Connection
The ISE20B-S is a digital pressure sensor with all standard features of the ISE20B, while integrating an M12 connection. M12 permits a stable connection for sensor installations outside a cabinet. The sensor has an informative, easy to read 3 screen, 3 color display. The main screen shows the instantaneous reading in red or green, while two sub-screens can display a switch set point label and its numeric value in orange. The ISE20B-S can have either 2 switch outputs, or 1 switch and 1 analog voltage or current output. The switch output responds within 1.5ms once the set pressure value is reached. Response time can be adjusted to reduce chattering. ISE20B is UL/CSA, CE and RoHS compliant, with an IP65 enclosure rating.
- Great value for pressure sensing in wet or dry environments, with an IP65 rating
- 3 setting modes: 3-step, simple, function selection
- 5 pressure units: MPa, kPa, kgf/cm2, bar, psi
- 2 switch outputs (NPN or PNP) plus 1 analog output (V or mA)
- Port sizes: M5 (female), 1/8 Rc or NPT (male), One-touch elbow fitting (ø4 or 6mm)
- Bracket mounting options
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 way valves
- 2-Way Valves Product Selector
- JSX 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Pilot Operated Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- air management system
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.