- SMC Home
- Products
- Industrial Communication
- Sensors Switches
- ISE70-71 3-Screen Display Digital Pressure Switch for Air
ISE70/71, 3-Screen Display Digital Pressure Switch for Air
This next generation ISE70 pressure sensor provides continuous quantitative values, as well as switched digital outputs when pressure set points are met. This sensor is also IO-Link compatible. Sensor information, such as identity, functional state, cable connection, and current or switch values can be set or monitored remotely though an IO-Link master, and connected to a fieldbus network. The ISE70 is designed for abusive environments that may also include splashed coolant, lubricants or grime. Electronics are packaged in a metal housing, while the piping connection is a stout lug with female threads, which together protect the sensor against accidental collisions with other objects in the area. A smooth display face with membrane type buttons avoids contamination from grit and sticky residue that could clog or jam raised rubber buttons. The display is angled and can rotate 336 degrees, to permit easy reading when indirectly mounted. The main screen shows instantaneous values in red or green, while the sub screen setting appear in orange. Switch indicators will also light when set points are reached.
- 3-screen, 3-color display with switch indicators
- 4-pin M12 Connector
- IP67 Ingress Protection rating
- 1/4 Rc, NPT, or G port
- 1.0 MPa or 1.6 MPa positive pressure ranges
- 2 digital switch ouputs with selectable NPN/PNP
- CE/RoHS standards
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 way valves
- 2-Way Valves Product Selector
- JSX 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Pilot Operated Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- air management system
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories