- SMC Home
- Products
- Sensors Switches Controllers
- Air Management System
- Standby Electro-Pneumatic Regulator
- ITV-X399 Standby Electro-Pneumatic Regulator
ITV-X399, Standby Electro-Pneumatic Regulator
The ITV-X399 standby electro-pneumatic regulator adds functionality to the standard ITV for use in the Air Management System. Like standard ITV, it allows the user to electronically control the pressure to the device. The capability of setting a standby pressure has been added, and the non-relieving design allows the system to decay to this pressure before the ITV maintains it at the set lower pressure. A pressure ramp feature is also added that permits a controlled pressurization at start-up and eliminates the need for a separate soft-start device.
- Regulates working and standby pressure
- Pressure ramp capability for controlled system start
- M12 electrical connections
- N.C. and N.O. configurations available