- SMC Home
- Products
- Industrial Ionizers
- Bar Ionizers
- IZSW10 Dust and Water Resistant Bar Ionizer IP66
IZSW10, Dust and Water Resistant Bar Ionizer, IP66
The IZSW is a bar ionizer designed to neutralize static electricity on machines washed with water. While no ionizer operates during washing, the design gives IP66 protection during washing and splash in between production runs without pooling on the body. The metal power cable connector and air purge fittings resist corrosion, seals prevent the ingress of moisture, and a low pressure air purge during washing insures no water enters the flow path around the emitters. The ionizer can effectively neutralize static close to the target without air, or at a distance with supplied compressed air. A simple user interface includes three settings buttons and three LEDs visible from two directions to report status and alarms. Cartridges offer three flow rate options or airless, and can easily be replaced to maintain performance and extend the ionizer's useful life. The new cartridge design extends maintenance intervals while improving static discharge time by up to 14%.
- 5 bar lengths available up to 1120mm / 44in long, with 4 to 12 cartridges
- Low, medium and high flow (IP50) or airless (IP66) cartridges with tungsten emitters
- Control panel with 3 buttons and 3 LEDs for settings
- G1/8 piping port with optional 6mm or 8mm fittings, or user's choice
- 3m, 5m, or 10m power supply cable options
- Mounting brackets available