JXC51/61, Step Motor Controller, Parallel I/O Type for LEHZ, LEHF, LEHS

The JXC51 and JXC61 are controllers for LE's 24VDC step motors.  Enter up to 64 motion control step data with position, speed, acceleration, and pushing force so they can be called in any sequence by the PLC.  Data entry requires laptop software or a teaching pendant.  An Easy mode for data entry is available for quick start ups, as well as the more detailed Normal mode.  Additional features include separate control and motor power, alarm detection, and in-range AREA output signals.

  • Factory-preset parameters permit quick start up
  • Compatible motor: 24VDC step motor with incremental A/B phase encoder
  • NPN or PNP parallel I/O types
  • POWER and ALARM LED's
  • Screw or DIN rail mounting
  • Free configuration software required (downloadable)
JXC51/61, Step Motor Controller, Parallel I/O Type for LEHZ, LEHF, LEHS
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Parallel I/O Type Configuration Status
Mounting Configuration Status
Cable Connector Configuration Status
Actuator Configuration Status
Type Configuration Status
Dust Cover Configuration Status
Body Size Configuration Status
Motor Size Configuration Status
Finger Type Configuration Status
Stroke Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate