- SMC Home
- Products
- Electric Actuators
- AC Servo Sliders
- High Rigidity Ball Screw Wide Body
- LEJS Electric Actuator High Rigidity Slider Ball Screw Drive Motorless
LEJS, Electric Actuator, High Rigidity Slider, Ball Screw Drive, Motorless
The LEJS is available in a motorless type, permitting the mounting of an AC servo motor other than the standard chosen by SMC. Shaft coupling and mounting patterns are compatible with 8 servo motor series from 5 manufacturers. Manufacturers include Mitsubishi, Yaskawa, Sanyo Denki, Omron and Panasonic
- Body sizes: 40 (100W), 63 (200W), 100 (750W)
- Maximum workload: 55 kg (size 40), 85 kg (size 63), or 400 kg (size 100)
- Maximum speed: 2300 mm/s (size, lead, and stroke dependent)
- Maximum acceleration:: 20,000 mm/s² (40, 63) 9,800 mm/s² (100)
- Positioning repeatability: ±0.01mm (size and lead dependent)
- Stroke range: 200 to 1500mm in 100mm increments
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.