- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Tie Rod Linear Actuators
- MB Lightweight Tie Rod Cylinder
- MB2 Tie Rod Air Cylinder Double Acting
MB2 Tie Rod Air Cylinder, Double Acting
The MB2 series is a light weight, medium duty tie rod cylinder. Available bore sizes range from 32mm to 125mm. MB2 has 3 times better durability compared to existing MB-Z due to air cushion + rubber bumper structure. MB2 also has up 1.5 times higher allowable kinetic energy compared to MB-Z series. Dimensions and mounting brackets are interchangeable with the existing MB-Z series. A square tube type (MBP2) is also available, offering a flat mounting surface for the auto switch groove and increased allowable stroke lengths at select bore sizes.
- Bore size: 32, 40, 50, 63, 80, 100, 125
- Available as Double Acting Single Rod and Double Acting Double Rod
- Available in round tube (MB2) or square tube (MBP2)
- RoHS Compliant