- SMC Home
- Products
- Pneumatic Actuators
- Specialty Actuators
- Low Speed-Low Friction
- Low Friction
- MQQ Low Friction Actuator
- MQQ Accessory Mounting Brackets
MQQ, Accessory, Mounting Brackets
The MQQ cylinder is a compact, low friction cylinder designed for low pressure, low speed, uniform speed or low friction applications. MQQ is available as standard or a lateral load resisting type (with built-in ball bushings). Bore sizes range from 10mm to 28mm and strokes are available up to 100mm.
- MQQ mounting brackets
- Type: flange, foot and double clevis
- Applicable to all bore sizes