- SMC Home
- Products
- Actuators
- Linear Actuators
- Interchange Type
- NCA1
- NCDA1 NFPA Air Cylinder Double Acting Single Rod Double Rod Non-Rotating Oversized Rod Large Bore w-Options
NC(D)A1, NFPA, Air Cylinder, Double Acting, Single Rod, Double Rod, Non-Rotating, Oversized Rod, Large Bore w/Options
Series NCA1 medium duty tie rod cylinders are NFPA interchangeable, have a crimped piston rod assembly, are pre-lubricated and available in 11 mounting styles. Bore sizes range from 1.5 to 4 inches. The NCA1 expanded line of medium duty cylinders has bore sizes ranging from 5 to 8 inches. The single rod model is available in 22 mounting styles.
- Standard and non-rotating double acting and double rod
- Oversized Rod
- Large Bore
- Bore sizes: 1½, 2, 2½, 3¼, 4", 5", 6", 8"
- Strokes from 1/2" to 80"
- NFPA Standard Mounts: basic, foot, flange, clevis, trunnion, etc
- NFPA Standard Rod Ends: small male, short female, flanged, etc
- Variety of switches and a variety of lead wire lengths
- Optional air cushions and rod boots
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.