- SMC Home
- Products
- Pneumatic Actuators
- Pneumatic Linear Actuators
- Standard Linear Actuators
- NCG Series Round Body Linear Actuators
- NCG-Z1 Air Cylinder Standard Type Double Acting Single Rod
NCG-Z1 Air Cylinder: Standard Type Double Acting, Single Rod
NCG-Z1 Air Cylinder-repairable round body cylinder allowing high-speed operation up to 40 in/sec. Available in 6 bore sizes and 8 different mounting styles. Removable rod covers allow for easy seal replacement. No protrusion from the cylinder diameter with the built-in. Cushion valve for air cushion.
- Band-mounted auto switch allows easy position adjustment
- Threaded holes for trunnion style mounting
- Mounting brackets are designed to withstand reaction forces from cylinder, ensuring long life
- Mounting dimensions are interchangeable with the existing model.∗1(∗1 Excluding Long stroke models: ø20: More than 8 inches, ø25-63: More than 12 inches)
- Engineered piston seal resists rolling
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
- Electric Actuator Selector Tool