- SMC Home
- Products
- Sensors Switches Controllers
- Air Flow Sensors
- Integrated Display Air Flow Sensors
- PF2M7 Digital Air Flow Sensor with IO-Link 2-Color Display IP40 001-200 Lpm
PF2M7, Digital Air Flow Sensor with IO-Link, 2-Color Display, IP40, 0.01-200 Lpm
PF2M7 is a digital flow sensor compatible with air, nitrogen, argon or carbon dioxide. PF2M7 refreshes the legacy PFM7 with several enhancements. The thermal sensor is protected in a bypass flow path to reduce contact with moisture and contaminants, avoiding accuracy deterioration and damage. Dimensions and weight have been reduced, especially beneficial when installed on moving tooling. Finally, current consumption has been reduced by 36%. The LCD 4-digit display can be red or green, changing when a set point is reached. Options include cable connector type, a manual flow adjustment valve, and panel or bracket mounts. Push to connect fittings or threaded ports align the fluid supply line in a straight configuration, or from the rear/bottom. Output options include two switch signals, one switch with an analog signal, or IO-Link. PF2M7 is IP40 rated, and meets RoHS and CE standards.
- Flow ranges (lpm): 0.01-1, 0.02-2, 0.05-5, 0.1-10, 0.3-25, 0.5-50, 1-100, 2-200
- Fitting sizes (mm): Rc1/8, NPT1/8, G1/8, Rc1/4, NPT1/4, ø4, ø6, ø8, ø1/4
- Rated pressure range (MPa): -0.07 to 0.75
- Output options: IO-Link, NPN/PNP, 1-5V, 0-10V, 4-20mA
- Accuracy: ±3% F.S.
- Repeatability: ±1% F.S.
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 way valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- air management system
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories