- SMC Home
- Products
- Sensors Switches Controllers
- Air Flow Sensors
- Air Flow Sensor Monitors
- PFG200 Multi-Channel Digital Flow Sensor Monitor 3 Screen 3 Color 4 Inputs - 5 Outputs IP65 IO-Link
PFG200, Multi-Channel Digital Flow Sensor Monitor, 3 Screen 3 Color, 4 Inputs / 5 Outputs, IP65, IO-Link
PFG200 is a flow sensor monitor with an informative, easy to read 3 screen, 3 color display. Connect up to 4 PF2 or PF3 remote flow sensors, then select a channel to view the sensor's measured value on the main screen. Alternately, the range input function can scale any 1-5V signal from another sensor type to a display value from -1000 to 1000. View a variety of secondary data on the sub-screens, including switch set point value, peak/bottom/accumulated value, character string for labeling and more. Additional functions include anti-chatter, error codes, power saving, key lock, security code and others. This monitor is also IO-Link compatible for viewing measured values, diagnostics and switch output status of all channels. System and flow errors can also be indicated. Parameters set on the monitor can be reset by the IO-Link master if a new monitor replaces a damaged or failed one. PFG200 is CE and UKCA compliant, with an IP65 front face when panel mounted (IP40 otherwise).
- 3~5 selectable flow ranges (sensor dependent), or custom user range
- Analog sensor input: 1-5VDC
- Analog output: 24VDC max (switch); 30VDC max (IO-Link)
- Flow units; L/min, L, gal/min, gal, cfm, ft³
- Temperature units (for PF3W sensors): °C, °F
- Display accuracy: ±5.0% of F.S.
- Display repeatability: ±1.0% of F.S.
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 way valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Actuators With Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuators For Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Secondary Battery for Air Management System
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- air management system
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories