- SMC Home
- Products
- Secondary Battery
- Vacuum Equipment
Vacuum Equipment
Vacuum generators and suction cups are integral to industrial automation pick and place systems as gripping solutions. SMC's array of vacuum generators, also referred to as ejectors, have variations that include single ejector unit, manifold, inline, and generator/cup in one. SMC suction cups are modular allowing for custom configuration of a multitude of sizes, shapes, materials, and mounting adapters. Options include non-marking types, FDA compliant, varioius cup shapes, ball-joint connections, and buffers.
The 25A- series variations are designed using materials compliant with secondary battery applications and able to be used in low dew point environments. Supporting products include vacuum filters, regulators, and vacuum sensors. Standard products are copper (Cu) and zinc (Zn) free.
25A-ZK2, Vacuum Unit, Single Unit Only
The 25A-ZK2 series is a single unit energy-saving generator with 93% reduced air consumption that is free of copper and zinc for use in the secondary battery manufacturing industry. It has a 50% increase in suction flow compared to other single stage SMC generators. The 25A-ZK2 also has various mounting options to choose from.
- Series 25A-ZK2 is compatible with secondary batteries application
25A-IRV10/20, Vacuum Regulator
The 25A-IRV10/20 series is a secondary battery compatible vacuum regulator with compact size and expanded range. The 25A-IRV10/20 series also offers single side connections for ease of installation and panel mounting.
- Secondary battery compatible
- Sealing material: EPDM
- Max flow 140 L/min (ANR) and 240 L/min (ANR)
- Series 25A-IRV is compatible with secondary battery applications
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery