- SMC Home
- Products
- Secondary Battery
- Directional Control Valve
Directional Control Valve
SMC has improved product performance and reliability with the redesigned SY series valve, offering major advances in valve performance for cost-effective solutions. The series offers high flow with low power consumption in a compact, clean aesthetic design. It is available in body ported or base mounted styles and can be used individually or manifold mounted. The SY5000/7000 has the same valve width as it predecessors, but the flow has been increased by up to 80%, allowing for reduced valve size. A built-in strainer in the pillot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation.
The 25A-SY series is designed using material compatible with secondary battery applications and able to be used in low dew point environments. These variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle type.
Secondary Battery Solenoid Valves - 4 & 5 Port
Solenoid valves and manifolds feature low power consumption, high flow rates, quick response times and clean aesthetic designs. Solenoid valves are used extensively in the semi conductor, automotive, packaging, medical, specialty machine, and machine tool industries. Whatever your application is, we have a dependable solenoid valve series that will accommodate your most demanding application.
Secondary Battery Solenoid Valves - 3 Port
Solenoid valves, 3 port are an innovative combination of space efficiency and performance superiority which provides real value to the design solution. Whether designed in a manifold or used as a single valve, these small profile valves increase design flexibility and minimizes space requirements. Low power pilot solenoid design, which dramatically reduces thermal heat generation. These valves can be configured on base mounted manifolds, or individually on sub-plates, creating a variety of solutions to meet your broadest engineering needs.
Solenoid Valves - Direct Operated
SMC offers Direct Operated Solenoid Valve in 3 port, 4 port, 5 port and suitable for vacuum and copper free application. Direct acting solenoid valve provides high speed, lightweight and high flow performance. The valve will operate at pressures from 0 psi to rated maximum pressure and can be configured as stand alone or in manifold base.
Mechanical & Hand Operated
SMC mechanical valves have been designed to meet general industry standards and are capable of long, trouble-free life under stringent operating conditions. The simple construction, utilizing corrosion resistant aluminum die cast bodies with optional heavy duty actuators and Buna N seal design, ensure positive operation and media control.
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery