- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- Legacy Valves
- SJ Legacy Valve
- SJ 4000 Series
- SJ4000 Valves All Types
- SJ4000 4 Port Solenoid Valve
SJ4000, 4 Port Solenoid Valve
Originally developed for the semiconductor industry, SMC´s latest SJ2000/3000 cassette type 4 port solenoid valves provide both space and energy savings for specialist machine builders. Available in two compact sizes the SJ2000 measures just 7.5mm wide with its larger SJ 3000 model at still only 10mm, these new 4 port solenoid valves have been designed in a cassette type format and use a card-edge type connector. Smaller in size than SMC´s existing SZ Series by almost 40% and 30% respectively, both SJ2000 and SJ3000 can be combined in the same manifold which can provide up to 24 stations and 32 solenoids. Compatible with Serial Interface units for both CC-Link and DeviceNet protocols, the valves feature a special lock switch mechanism to ensure that they are secure locked together and to prevent accidental operation of the manual override. Ease of maintenance has been assured with simple addition, removal and replacement of individual valve stations, and with a power supply shut-off switch each valve can be individually de-energised for adjustment and simple replacement. Early research has indicated that both the SJ2000 and SJ3000 valves offer impressive energy savings of up to 62% and 75% respectively when compared with SMC´s existing SZ solenoid Series.
- 4 port solenoid valve
- Power consumption: 0.15W
- Flow rate characteristics: 0.7Cv (C=2.37l/s*bar)
- 15mm wide
- Dustproof enclosure
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 way valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- air management system
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories