- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- Legacy Valves
- SQ Legacy Valve
- SQ 1000 Series
- SQ1000 Plug-in
- SS5Q13-J 1000 Series Manifold Flat Ribbon Cable 20P Kit
SS5Q13-J, 1000 Series Manifold, Flat Ribbon Cable (20P) Kit
The 5 port solenoid valves series SQ was designed for applications which demand high speed, high frequency, long life and a precise response time. The SQ uses cassette style valves and manifolds, making it simple to increase or decrease the number of stations on a DIN rail. Valves are available with 12VDC or 24VDC rated voltage. Actuation options include 5 port single solenoid, 5 port double solenoid, and dual 3/2 ported. Manifold variations for the SQ plug-in series include EX510 Gateway-type serial transmission system, D-sub connector, flat ribbon cable connector, PC wiring system compatible flat ribbon cable, terminal block box, or a lead wire kit. The SQ plug lead units are available with D-sub connector, flat ribbon cable connector or PC wiring system compatible flat ribbon cable kits.
- SQ1000, plug-in type manifold
- Flat ribbon cable (20P)
- PC wiring system compatible
- Maximum stations as standard-8