- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- SY Solenoid Valve
- SY 5000 Series
- SY5000 Plug-in Connector Connecting Base Types 10 11 12
- SS5Y5-12M 5000 Series Manifold Circular Connector IP67
SS5Y5-12M, 5000 Series Manifold, Circular Connector (IP67)
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market. The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
*** We are currently experiencing long lead times for some SY products. Please consult with SMC Representative for alternatives such as natural color SY. To order natural color SY, please add "-NA" at the end of the part number. ***
- Plug-in connector connecting base
- Top ported
- Available with external pilot
- Circular connector kit
- One-touch fittings