- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- SY Solenoid Valve
- SY 5000 Series
- SY5000 Plug-in Metal Base Types 50 51 52
- SS5Y5-52 5000 Series Manifold for Series EX510 Gateway Serial Transmission System IP20
SS5Y5-52, 5000 Series Manifold for Series EX510 Gateway Serial Transmission System (IP20)
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- Plug-in metal base (IP20)
- Manifold for EX510 Gateway-type serial transmission system
- Top ported
- Optional external pilot
- Threads: Rc, G, NPT, NPTF