- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- SY Solenoid Valve
- SY 7000 Series
- SY7000 Plug-in Connector Connecting Base Types 10 11 12
- SS5Y7-10-11S6 7000 Series Manifold for Series EX600 Integrated I-O Serial Transmission System Fieldbus IP67
SS5Y7-10/11S6, 7000 Series Manifold, for Series EX600 Integrated (I/O) Serial Transmission System (Fieldbus) (IP67)
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market. The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- Plug-in connector connecting base
- Side or bottom ported
- Available with external pilot
- One-touch fittings