- SMC Home
- Products
- Static Control
- Fittings Tubing
- Fittings
Fittings
Antistatic One-touch fittings series KA has one-touch loading and unloading. Series KA can be used in copper-free applications and in vacuum (max. -100kPa). Conductive resin is used for body and seals in fittings and tubing. Series KA is flame resistant (UL94 standard, V-0).
KA, Anti-static, One-touch Fitting
Antistatic One-touch fittings series KA has one-touch loading and unloading. Series KA can be used in copper- free applications and in vacuum (max. -100kPa). Conductive resin is used for body and seals in fittings and tubing. Series KA is flame resistant (UL94 standard, V-0).
- Surface resistance: 104 Ohms to 107 Ohms
- For preventing static electricity
- Body: Conductive resin used for seal parts
- Copper-free (Electroless nickel plated)
- UNI thread
- This product is not intended for use in potable water systems
M, Miniature Fitting
Series M and MS miniature fittings are for use with air connections in confined areas. The hose nipple and hose elbow styles accept nylon, soft nylon and polyurethane tubing. The body of the MS series is stainless steel, making it possible to use this fitting in corrosive applications.
- Simple connection/disconnection
- High retaining force
- Miniature size
- Accepts many styles of plastic tubing
MS, Miniature Fitting, SUS316
Series M and MS miniature fittings are for use with air connections in confined areas. The hose nipple and hose elbow styles accept nylon, soft nylon and polyurethane tubing. The body of the MS series is stainless steel, making it possible to use this fitting in corrosive applications.
- Stainless steel material (SUS316)
- Simple connection/disconnection
- Compact size for tight piping areas
- Accepts many styles of plastic tubing
M/MS (Gasket, Plug), Miniature Fitting
Series M and MS miniature fittings are for use with air connections in confined areas. The hose nipple and hose elbow styles accept nylon, soft nylon and polyurethane tubing. The body of the MS series is stainless steel, making it possible to use this fitting in corrosive applications.
- Gasket and plug for M/MS miniature fittings
- Available for series M3, M5 and MS5
M-*-2, Miniature Fitting (Only for Miniature Tube)
Series M and MS miniature fittings are for use with air connections in confined areas. The hose nipple and hose elbow styles accept nylon, soft nylon and polyurethane tubing. The body of the MS series is stainless steel, making it possible to use this fitting in corrosive applications.
- Miniature fittings for use with TU miniature tubing
- Applicable tube material: polyurethane
- Applicable tube diameter: ø2/ ø1.2
- Available in 4 types: barb, barb elbow, barb one-touch, reducer
- Maximum operating pressure (at 20°C): 1MPa
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Mounting Kits for Multi-Axis Systems
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery