- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- SY Solenoid Valve
- SY 5000 Series
- SY5000 Valve All Types
- SY5000 Configurations for ISO13849-2 Safe Circuits
- SY5000 Pilot Air Control Valves
- SY5100-X31 Pilot Air Control Valve with Spool Detection and Spring Return Spool
SY5100-X31, Pilot Air Control Valve with Spool Detection and Spring Return Spool
The SY5100-X31 is a single solenoid valve for controlling the pilot air supply to the dwonstream valves within its zone. De-energizing the SY-X31 renders the downstream valves inoperable in response to a safe fault or for maintenance purposes. The return spring assures the return of the valve to the safe state when de-energized without requiring pilot pressure. The built-in switch provides an ON signal when the valve is de-energized in its safe state and an OFF signal when the valve is energized. The 5000 series was used as it can be added to a 7000 series manifold or have 3000 series valves added to a 5000 manifold.
- Reliably returns to safe state in case of power loss
- Validated per ISO13849-2 to basic and well-tried safety principles
- Main valve position when valve is OFF: Signal output
- Main valve position when valve is ON: No signal output
- Internal and external pilot models available
- Available with M8-3 pin, M8-4 pin and M12-4 pin connector for switch
- Available with low wattage coil for continuous duty
Please see the attached catalog for information on the required manifold blocks and optional pressure switches and port plugs for use in these blocks. These manifold blocks are required to begin each zone and facilitate the pilot air control function. Pneumatic pilot air control is not possible without these blocks.