- SMC Home
- Products
- Electric Actuators
- Slide Tables
- LESH Slide Table High Rigidity Battery-less Absolute Encoder
LESH Slide Table, High Rigidity, Battery-less Absolute Encoder
The LESH electric actuator combines a motor and ball screw drive, worktable, and linear guide in compact body. The machined table is more rigid than the LES formed table, enabling higher horizontal loads and improved deflection from offset loading. Body orientations include basic, symmetrical, and inline mounted motor. This version includes a 24VDC motor with a battery-less absolute encoder. This encoder allows the actuator to be powered down without losing its positional awareness. The machine's PLC can access the controller's operational and positional step data through several fieldbus protocols, IO-Link, or parallel I/O.
- Body size: 25
- Maximum work load: 9 kg (horizontal), 4 kg (vertical)
- Maximum pushing force: 180 N
- Maximum speed: 400 mm/s
- Strokes: 50, 100, 150
- Positioning repeatability: ±0.05mm
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.