VHS*-D, Pressure Relief 3-port Valve

The AC-D series of modular F.R.L. brings a modern appearance to SMC's line of air preparation equipment while maintaining the high performance of our other series.  The maximum set pressure of the AC-D is 125 psi allowing use in a broad range of applications.  Most of the features of the AC-A and -B have been incorporated into the AC-D - transparent bowl guards for full visibility; embedded gauges and pressure switches; reduced maintenance space and simplified element change on AF-D series filters.

  • 3 port pressure relief valve
  • Accessory for AC-D series
  • Lockable for energy isolation
  • Single action operation, simply turn
  • Resin or metal handle construction
  • Port sizes (inches): 1/8, 1/4, 3/8, 1/2, 3/4, 1
VHS*-D, Pressure Relief 3-port Valve
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Body Size Configuration Status
Handle Operation Configuration Status
Thread Type Configuration Status
Port Size Configuration Status
Mounting Configuration Status
Silencer Configuration Status
Handle Color Configuration Status
Handle Material Configuration Status
Flow Direction Configuration Status
Unit Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate