- SMC Home
- Products
- Airline Equipment
- Shut Off Valves
- VP Shut Off Valves
- VP46 Residual Pressure Release Valve ISO13849-1
VP*46 Residual Pressure Release Valve, ISO13849-1
VP series is a residual pressure relief 3 port valve with modular connection to SMC's AC series F.R.L unit. It allows for space saving compared to non modular type.
- Single or dual configurations with optional soft-start function
- Conforms to ISO13849-1 principles
- Two sizes available, compatible with size 30 and 40 FRL combinations
- Choice of Omron and Rockwell limit switches
- 100 psi (0.7 MPa) standard pressure rating, optional 145 psi (1.0 MPa) available