- SMC Home
- Products
- Fluid Process
- Valves Specialized Application
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
VXK, 2 Port Solenoid Valve with Built-in Y-Strainer
2-port solenoid valve was designed for special applications like air, gas, steam, water and oil. The VXK includes a Y type strainer installed inside the body to remove foreign materials mixed in fluids before they enter the actuating part of the valve (armature), as well as preventing the flow of foreign materials to downstream equipment. The VXH is high pressure capable of a maximum operating pressure is 2.0 MPa.