- SMC Home
- Products
- Airline Equipment
- Combination Units
- AC-D Modular FRL
- AC-D Accessories-Attachments
- Y110-A T Type Spacer Attachment
Y110-A, T Type Spacer Attachment
SMC'S AC-A series of modular type F.R.L. unit is interchangeable with the existing modular AC line. The pressure drop across the regulator has been reduced creating a more efficient unit with a maximum set pressure of 100 psi. The element and bowl on the AW and AF series is now one-piece, making element replacement easier. Required maintenance space has been reduced by as much as 46% on the AF series, depending on the body size. The base color of the new AC-A series is urban white, maintaining a clean, modern look.
- T type spacer for AC-A series
- Facilitates the branching of air flow
- Easy maintenance